(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Social Housing/Government Housing Door Roller, EKK-0022, EKP-0022

Social Housing/Government Housing Door Roller, EKK-0022, EKP-0022

· A re-issue of the public facilities-use door roller, a product which is no longer in production.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EKK-0022
EKP-0022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCar Material Size Shape Wheel Diameter
(mm)
Wheel Width
(mm)
Product Contents

MYR 37.27

1 Piece(s) 11 Day(s) Resin-Round Shape309Roller Only (with Metal)

MYR 58.13

1 Piece(s) 11 Day(s) Noφ10×17mm---Shaft Only
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCar Material Size Shape Wheel Diameter
(mm)
Wheel Width
(mm)
Product Contents

Loading...

  1. 1

Basic Information

The material of frames No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)