(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hard Grip Anchor【25 Pieces Per Package】

Hard Grip Anchor

The tip splits into 4 inside walls for sturdy fixing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MHG-25

 
Part Number
MHG-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 88.40

25 Pieces Per Package

1 Pack(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Full Length(mm) 25 Width(mm) 12.5
Included Screw No screw Screw Diameter(mm) 3~5 Qty.(piece) 25

Please check the type/dimensions/specifications of the part MHG-25 in the Hard Grip Anchor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)