(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

High-Pressure Screw Fitting, 116SS Half Coupling SUS304

Part Number

Configured Part Number is shown.

Part Number
SUS304-PTHC-8
SUS304-PTHC-10
SUS304-PTHC-15
SUS304-PTHC-20
SUS304-PTHC-25
SUS304-PTHC-40
SUS304-PTHC-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)

MYR 56.42

1 Piece(s) 7 Day(s) or more 1/4B(8A)1.5

MYR 60.48

1 Piece(s) 7 Day(s) or more 3/8B(10A)2.0

MYR 74.65

1 Piece(s) 7 Day(s) or more 1/2B(15A)2.0

MYR 91.70

1 Piece(s) 7 Day(s) or more 3/4B(20A)3.5

MYR 124.87

1 Piece(s) 7 Day(s) or more 1B(25A)3.5

MYR 205.14

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)6.0

MYR 285.32

1 Piece(s) 7 Day(s) or more 2B(50A)6.0

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Half Coupling Material Stainless Steel
Surface Treatment No Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)