(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Insert weld Tube Fitting Tee

Stainless Steel Insert weld Tube Fitting Tee

Stainless steel insert weld tube fitting tee.
[Features]
·Max. Operating Pressure: 1.5-6.0
·Type:Plug Welding Type
[Materials]
·Stainless Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SUS304-SWT-8
SUS304-SWT-10
SUS304-SWT-15
SUS304-SWT-20
SUS304-SWT-25
SUS304-SWT-32
SUS304-SWT-40
SUS304-SWT-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)

MYR 71.45

1 Piece(s) 7 Day(s) or more 1/4B(8A)1.5

MYR 84.78

1 Piece(s) 7 Day(s) or more 3/8B(10A)2.0

MYR 113.14

1 Piece(s) 7 Day(s) or more 1/2B(15A)2.0

MYR 147.57

1 Piece(s) 7 Day(s) or more 3/4B(20A)3.5

MYR 196.19

1 Piece(s) 7 Day(s) or more 1B(25A)3.5

MYR 305.57

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)3.5

MYR 412.94

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)6.0

MYR 662.10

1 Piece(s) 6 Day(s) or more 2B(50A)6.0

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Tee Material Stainless Steel
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)