(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MD, KD-II Joint, Fill Test Fitting With Cleaning Spout

MD, KD-II Joint, Fill Test Fitting With Cleaning Spout

This steel drainage pipe flexible joint can be used by combining a common main body with a flange set suitable for the application.

Part Number

Configured Part Number is shown.

Part Number
COS-T-65
COS-T-80
COS-T-100
COS-T-125
COS-T-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1 Applicable Pipe O.D.1
(φ)

MYR 406.51

1 Piece(s) 7 Day(s) or more [65A] 2 1/2B(65A)63.5

MYR 502.56

1 Piece(s) 7 Day(s) or more [80A] 3B(80A)76.2

MYR 704.28

1 Piece(s) 7 Day(s) or more [100A] 4B(100A)101.6

MYR 1,028.64

1 Piece(s) 7 Day(s) or more [125A] 5B(125A)127

MYR 1,192.89

1 Piece(s) 7 Day(s) or more [150A] 6B(150A)152.4

Loading...

  1. 1

Basic Information

Type Flexible Joints Applicable Plumbing Steel pipe / PVC Pipe Applicable Fluid Water / Air
Body Material FC150 Fitting type Cleaning Outlet Fitting Combined with Full Water Test

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)