(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Door Roller Round Sleeve

Stainless Steel Door Roller Round Sleeve

· Can also be used for metallic sash frame fittings.
· Oil-less metal (oil-impregnated bearing) is used for smoother rotation.
·Note: The oil-less metal (oil-impregnated bearing) is made of iron.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SAS-0304
SAS-0364
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Wheel Diameter
(mm)

MYR 39.05

1 Piece(s) 11 Day(s) -30

MYR 60.94

1 Piece(s) 11 Day(s) 3635
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Wheel Diameter
(mm)

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Shape Rounded Housing Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time