(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Iron Base Wheel with Bearings Sleeve

Iron Base Wheel with Bearings Sleeve

· Employs bearings for superior durability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZGM-0453
ZGM-0603
ZGM-0753
ZGM-0903
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(mm)

MYR 107.51

1 Piece(s) 11 Day(s) 45

MYR 171.18

1 Piece(s) 11 Day(s) 60

MYR 219.74

1 Piece(s) 8 Day(s) 75

MYR 366.23

1 Piece(s) 15 Day(s) 90

Loading...

  1. 1

Basic Information

Car Material Steel The material of frames Steel Shape Housing type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)