(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Shorex Door Roller Iron Frame

Shorex Door Roller Iron Frame

· Features excellent load bearing characteristics as well as outstanding impact and abrasion resistance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NPU-0181
NPU-0182
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape

MYR 9.55

1 Piece(s) 11 Day(s) Round Shape

MYR 9.55

1 Piece(s) 11 Day(s) Flat Type

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Steel Size 18
Wheel Diameter(mm) 17

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)