(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

S Flatter Door Roller with Bearings Duracon® Wheel

S Flatter Door Roller with Bearings Duracon® Wheel

· Please check the shape of the rail.
· Both V shaped and U shaped flutter door rollers are available.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KES-S339

 
Part Number
KES-S339
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 46.67

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Shape V Type
Wheel Diameter(mm) 33

Please check the type/dimensions/specifications of the part KES-S339 in the S Flatter Door Roller with Bearings Duracon® Wheel series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)