(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Lateral Adjustable Type Door Roller 17 Type

Lateral Adjustable Type Door Roller 17 Type

· Enables easy fine adjustments post-installation.
· Adjustable range: 7 mm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TBS-Y361
TBS-Y362
TES-Y361
TES-Y362
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCar Material Shape

MYR 123.23

1 Piece(s) 11 Day(s) Stainless SteelRound Shape

MYR 123.23

1 Piece(s) 11 Day(s) Stainless SteelFlat Type

MYR 108.45

1 Piece(s) 11 Day(s) ResinRound Shape

MYR 108.45

1 Piece(s) 11 Day(s) ResinFlat Type

Loading...

  1. 1

Basic Information

The material of frames Stainless Steel Size 36 Wheel Diameter(mm) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)