(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Snap-in Spring Hinge SSRH

Snap-in Spring Hinge SSRH

[Features]
· Use as a pin hinge for a sheet metal door that requires removability.
· Installation is easy, simply insert into the round hole.
· With the built-in spring, when the L-shaped part is pulled, the pin releases the retracting hand and returns to the original position.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SSRH265-1
SSRH265-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Plate Thickness T
(mm)

MYR 33.52

1 Piece(s) 11 Day(s) or more 101

MYR 33.52

1 Piece(s) 11 Day(s) or more 102
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Plate Thickness T
(mm)

Loading...

  1. 1

Basic Information

Length L(mm) 26 Width W(mm) 13 Body Material Polyamide
Main Body Type Damper, Torque, Spring Hinge Operating Environment Standard Mounting Method Snap-in
Additional Function No Main Body Surface Treatment No Reversed Left and Right Combination

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time