(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Clamping Lever (S Type)

Part Number

Configured Part Number is shown.

CLS-L

 
Part Number
CLS-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 616.30

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Related Part Material S15C Lever Length(mm) 220
Applicable Cam Block CLS58CB

Please check the type/dimensions/specifications of the part CLS-L in the Clamping Lever (S Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)