(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Key Wire【100 Pieces Per Package】

Key Wire

[Features]
· Made of stainless steel for greater protection against rusting. A screw-based design means that it can be opened and closed easily.
· Ideal for hanging display boards and plates.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SKE-101
SKE-102
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct Size
(mm)

MYR 692.09

100 Pieces Per Package

1 Pack(s) 11 Day(s) Full length approx. 160

MYR 519.07

100 Pieces Per Package

1 Pack(s) 8 Day(s) Full length approx. 120

Loading...

  1. 1

Basic Information

Types Wires (With Fittings) Material Rope: Stainless Steel, Fixtures: Brass Surface Treatment Polishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)