(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

E Parts Pack, PC, S Hook

E Parts Pack, PC, S Hook

[Features]
· A pack product with each pack containing a small number of individual units.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-1561
P-1562
P-1565
P-1566
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Size
(mm)
Compatible Chain

MYR 14.47

10 Piece(s) 15 Day(s) WhiteW: 50, H: 90, D: 9PW80

MYR 14.47

10 Piece(s) 15 Day(s) YellowW: 50, H: 90, D: 9PW80

MYR 10.38

10 Piece(s) 15 Day(s) WhiteW: 50, H: 90, D: 7PW60

MYR 10.38

10 Piece(s) 15 Day(s) YellowW: 50, H: 90, D: 7PW60

Loading...

  1. 1

Basic Information

Material Plastic

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • T Type Ratchet DV Set
    T Type Ratchet DV Set

    E VALUE

    Standard Price : MYR 72.25

    Days to Ship : 6 Day(s) or more

  • Magnetic Holder
    Magnetic Holder

    TRUSCO NAKAYAMA

    Standard Price : MYR 33.52

    Days to Ship : 9 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)