(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Parts pack wire rope dedicated bolt clip

Part Number

Configured Part Number is shown.

P-974

Part Number
P-974
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 25.49

5 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Types Wire Fitting Material Stainless Steel Surface Treatment Polishing
Product Size(mm) W: 50, H: 85, D: 20 Compatible Wire Rope Diameter(mm) 0.81~0.27

Please check the type/dimensions/specifications of the part P-974 in the Parts pack wire rope dedicated bolt clip series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)