(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cure Mat CC

Cure Mat CC

Feature
· Has suitable aperture with special construction, and excellent permeability.
· Blockages from earth pressure are few, displaying effectiveness over a long-life.
· Lightweight, easy to handle mat.

Applications
· For slopes to prevent scouring, and protect against suck out.
· Soft ground reclamation, excellent for filling in.
· For ground drainage treatment.
· Filter for preventing run-off of sediment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
QC10110A
QC20110A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Ordering Code Mass
(kg)

MYR 449.52

1 Piece(s) 9 Day(s) or more 10483-56386

MYR 842.86

1 Piece(s) 9 Day(s) or more 20483-564612

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Building Auxiliary Material Types Sheet for Civil Engineering Length(m) 10
Width(mm) 1000 Material Synthetic Fibers Color Gray
Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)