(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Nickel Plating swivel hook

Nickel Plating swivel hook

[Features]
· No entanglement during connection because of rotating eye part.
· Easy to join with one-touch opening.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RNB-1

 
Part Number
RNB-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 32.53

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Code No. 1700
Material Zinc Diecast Reference Applied Load(kgf) 20 Dimension D(mm) 4.5
Dimension L(mm) 77 Dimension d(mm) 16 Dimension W(mm) 23
Dimension S(mm) 9 Dimension H(mm) 14 Dimension t(mm) 4.5

Please check the type/dimensions/specifications of the part RNB-1 in the Nickel Plating swivel hook series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Mask Case
    Mask Case

    AS ONE

    Standard Price : MYR 411.07-

    Days to Ship : 8 Day(s) or more

  • 1.3 m spring balancer
    1.3 m spring balancer

    ESCO

    Standard Price : MYR 643.30-

    Days to Ship : 5 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)