(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Roll Turnbuckles

Roll Turnbuckles

[Features]
· Rotate frame to loosen or tighten.
· Unlike the frame type, the roll type screw is not exposed with pipe type, so it is more decorative.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TBF-6M80

 
Part Number
TBF-6M80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 79.44

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Turnbuckles Code No. 2436 Material SUS304
Length L(mm) 80 Type Roll Turnbuckles Twist Diameter M-6

Please check the type/dimensions/specifications of the part TBF-6M80 in the Roll Turnbuckles series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)