(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Frame-Type Turnbuckle Straight

Frame-Type Turnbuckle Straight

[Features]·Rotate frame to loosen or tighten. Material: stainless steel (SUS304), finish: barrel finishing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-3S
TB-4S
TB-5S
TB-6S
TB-12S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Length L
(mm)
Reference Applied Load
(kgf)
Length L1
(mm)
Twist Diameter Length L2
(mm)

MYR 36.57

1 Piece(s) 11 Day(s) 17332.6454080M-3109

MYR 40.20

1 Piece(s) 11 Day(s) 17343.557120126M-4163

MYR 43.86

1 Piece(s) 11 Day(s) 566470130160W-3/16210

MYR 51.19

1 Piece(s) 11 Day(s) 567590200200W-1/4270

MYR 181.60

1 Piece(s) 11 Day(s) 57011200700330W-1/2480

Loading...

  1. 1

Basic Information

Type Turnbuckles Material SUS304 Type Straight, Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)