(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Anchored chain (chain to prevent theft of grating)

Anchored chain (chain to prevent theft of grating)

The AC chain, with included GCD grating clip and anchor, can be used to prevent the theft of pit covers (grating).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AC-4
AC-5
AC-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension D1
(mm)
Included

MYR 77.95

1 Piece(s) 11 Day(s) 12114SP-5, With L Word Shaped Anchor

MYR 90.40

1 Piece(s) 11 Day(s) 12125SP-6, With L Word Shaped Anchor

MYR 111.76

1 Piece(s) 11 Day(s) 12136SP-6, With L Word Shaped Anchor

Loading...

  1. 1

Basic Information

Types Chains Material SUS304 W(mm) 29
Dimension L1(mm) 500 Dimension D2(mm) 6 Dimension L2(mm) 115
Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)