(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Wire Clip

Wire Clip

Wire can be processed on site.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WC-14
WC-16
WC-19
WC-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length L
(mm)
Twist Diameter Dimension D
(mm)
Dimension B
(mm)
Dimension T
(mm)
Dimension H
(mm)
Rope Diameter Used
(mm)
Width A
(mm)
Dimension W1
(mm)
Dimension W2
(mm)
Mounting Number

MYR 123.29

1 Piece(s) 11 Day(s) 43668M-1210.645373114521428.64

MYR 163.32

1 Piece(s) 11 Day(s) 43780M-1412.6484135166017304

MYR 210.74

1 Piece(s) 11 Day(s) 43885M-1412.6534739196220355

MYR 265.37

1 Piece(s) 11 Day(s) 43996W-5/814625746227223415

Loading...

  1. 1

Basic Information

Type Wire clip Material Stainless SUS304 Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)