(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Branch Hanger (Part Numbers)

Part Number

Configured Part Number is shown.

BH-20

Configured Specifications

TypeSuspension RingCode No.939
MaterialStainless SUS304TypeNo Swivel
Dimension D(mm)2Dimension B(mm)6
Dimension W(mm)20Width A(mm)9.5
Qty.1Dimension L1(mm)81
Part Number
BH-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 21.77

1 Piece(s) 11 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Suspension Ring Code No. 939 Material Stainless SUS304
Type No Swivel Dimension D(mm) 2 Dimension B(mm) 6
Dimension W(mm) 20 Width A(mm) 9.5 Qty. 1
Dimension L1(mm) 81

Please check the type/dimensions/specifications of the part BH-20 in the Branch Hanger series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)