(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mooring Ring MD Type (Part Numbers)

Part Number

Configured Part Number is shown.

MD-16

 
Part Number
MD-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 613.27

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Length L(mm) 250
Finish Barrel Polishing Dimension d(mm) 16 Dimension D1(mm) 120
Dimension D2(mm) 120 Dimension Y(mm) 60

Please check the type/dimensions/specifications of the part MD-16 in the Mooring Ring MD Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)