(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Grating Clip, GCG Type

Grating Clip, GCG Type

[Features]
· Fixed by hex socket head set screw.
· Fixes grating to concrete pits, preventing the grating from flipping-up and causing accidents. Also helps prevent theft.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GCG-1

 
Part Number
GCG-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 53.83

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Related Components Types Metal fittings Code No. 1231
Material Stainless SUS304 Dimension B(mm) 19 Dimension C(mm) 10.5
Dimension D(mm) 4.5 Dimension L(mm) 42 Dimension H(mm) 13.5
Dimension P(mm) 31 Dimension T(mm) 2 Dimension W(mm) 25
Dimension W1(mm) 7 Dimension W2(mm) 6 Dimension d(mm) 10
Dimension h(mm) 20 Twist Diameter M-8 Width A(mm) 39
Qty. 1

Please check the type/dimensions/specifications of the part GCG-1 in the Grating Clip, GCG Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)