(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Rope Course

Stainless Steel Rope Course

[Features]
· Use it as a wire course to process a terminal.
· Using the tip of the wire rope with eye processing prevents wire abrasions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

KRC-22

Part Number
KRC-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 74.62

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Thimble Dimension D(mm) 39 Dimension L(mm) 70
Dimension B(mm) 26 Rope Diameter Used(mm) 22 Width A(mm) 23

Please check the type/dimensions/specifications of the part KRC-22 in the Stainless Steel Rope Course series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)