(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features].
1. Reassuring and reliable rolling screw method.
· Maintains pipelines with high bursting strength and flexibility.
・ Maintains long life with a constant compression permanent strain resistant and high chlorine resistant rubber.
·With a small residual response to the rolling screw part that is fused gently with the pipe.
2. Shortens the construction times in simple construction work.
· Speedy construction by just tightening with a wrench, with no need for preliminary machining of the pipe.
· There is no need for special tools or power supplies, and installation management is easy.
· Unit pipe is optimized for adjusting directions.
3. Mechanism added to prevent construction problems.
· It can detect when you forget to tighten the nut in a water pressure test.
・Inspect installation complete with indicator.
Japanese Only
Part Number
Configured Part Number is shown.
AJFPMS25X1
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | Socket | Material of Applicable Pipe | Stainless Steel |
Applicable Pipe Outer Dia. D (D1)(Ø) | 28.58 | Nominal of Thread | 1B | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Nominal Diameter (Su)(mm) | 25 | Temperature: Hot Water(℃) | Circulatory System / 0 to 85 non-circulation system / 0 to 95 |
Temperature: Cold water(℃) | 0~60 | Flow speed(m/s) | Water supply/3.5 max., hot water/2.0 max., chilled water/0.6 to 2.0, coolant/0.6 to 3.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy