(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Vertical Attachment] Seal Brush (Aluminum Frame) EA979LB-10

[Vertical Attachment] Seal Brush (Aluminum Frame) EA979LB-10

【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-LA-100, LB-10: 0.1mm, LB-50, LB-100: 0.2mm
・Material…PBT
・Color…White
・Length…100
・Hair length…25
・Full height…50

Part Number

Configured Part Number is shown.

EA979LB-10

Part Number
EA979LB-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 69.21

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)