(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Nominal M] 3, 4, 5, 6, 8, 10, 12
[Material] Stainless Steel
[Surface Processing] Black Paint
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
MYR 660.52 | 1,000 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | 3 | 5 | 0.5 | Box/package | ||
MYR 567.85 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 3 | 6 | 0.5 | Box/package | ||
MYR 467.50 | 1,000 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | 3 | 8 | 0.5 | Box/package | ||
MYR 550.43 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 3 | 10 | 0.5 | Box/package | ||
MYR 558.69 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 3 | 12 | 0.5 | Box/package | ||
MYR 608.20 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 3 | 15 | 0.5 | Box/package | ||
MYR 707.32 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 3 | 16 | 0.5 | Box/package | ||
MYR 698.61 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 6 | 0.4 | Box/package | ||
MYR 621.07 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 8 | 0.4 | Box/package | ||
MYR 645.85 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 10 | 0.4 | Box/package | ||
MYR 667.88 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 12 | 0.4 | Box/package | ||
MYR 714.62 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 15 | 0.4 | Box/package | ||
MYR 725.19 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 16 | 0.4 | Box/package | ||
MYR 843.97 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 20 | 0.4 | Box/package | ||
MYR 994.46 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 25 | 0.4 | Box/package | ||
MYR 586.46 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 4 | 30 | 0.4 | Box/package | ||
MYR 1,007.77 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 6 | 0.8 | Box/package | ||
MYR 876.11 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 8 | 0.8 | Box/package | ||
MYR 929.33 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 10 | 0.8 | Box/package | ||
MYR 979.79 | 1,000 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 12 | 0.8 | Box/package | ||
MYR 529.09 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 14 | 0.8 | Box/package | ||
MYR 536.90 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 15 | 0.8 | Box/package | ||
MYR 544.92 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 16 | 0.8 | Box/package | ||
MYR 566.95 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 18 | 0.8 | Box/package | ||
MYR 786.43 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 5 | 30 | 0.8 | Box/package | ||
MYR 510.76 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 8 | 1 | Box/package | ||
MYR 557.29 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 10 | 1 | Box/package | ||
MYR 595.17 | 500 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | 6 | 12 | 1 | Box/package | ||
MYR 644.00 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 14 | 1 | Box/package | ||
MYR 652.48 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 15 | 1 | Box/package | ||
MYR 660.97 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 16 | 1 | Box/package | ||
MYR 706.36 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 18 | 1 | Box/package | ||
MYR 754.07 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 20 | 1 | Box/package | ||
MYR 833.69 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 25 | 1 | Box/package | ||
MYR 950.40 | 500 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 30 | 1 | Box/package | ||
MYR 872.96 | 400 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 35 | 1 | Box/package | ||
MYR 731.82 | 300 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 40 | 1 | Box/package | ||
MYR 789.59 | 300 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 45 | 1 | Box/package | ||
MYR 891.29 | 300 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 6 | 50 | 1 | Box/package | ||
MYR 606.46 | 200 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 8 | 10 | 1.25 | Box/package | ||
MYR 537.51 | 200 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | 8 | 12 | 1.25 | Box/package | ||
MYR 4.21 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 15 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 590.50 | 200 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 8 | 16 | 1.25 | Box/package | ||
MYR 4.72 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 20 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 4.99 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 25 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 5.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 30 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 5.95 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 35 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 6.74 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 40 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 6.84 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 45 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 7.63 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 50 | 1.25 | Low Quantity (can be purchased from one) | |||
MYR 896.68 | 200 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 15 | 1.5 | Box/package | ||
MYR 899.21 | 200 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 16 | 1.5 | Box/package | ||
MYR 954.11 | 200 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 20 | 1.5 | Box/package | ||
MYR 7.69 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 25 | 1.5 | Low Quantity (can be purchased from one) | |||
MYR 568.76 | 100 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 30 | 1.5 | Box/package | ||
MYR 614.66 | 100 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 35 | 1.5 | Box/package | ||
MYR 697.20 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | 10 | 40 | 1.5 | Box/package | ||
MYR 733.90 | 100 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 45 | 1.5 | Box/package | ||
MYR 634.84 | 80 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | 10 | 10 | 50 | 1.5 | Box/package | ||
MYR 729.35 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | 12 | 20 | 1.75 | Box/package |
Part Number |
---|
Loading...
Material | Stainless Steel | SurfaceTreatment | Black Paint | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Screw Type | Complete thread |
Thread Type | Metric coarse | Strength Class (Stainless Steel) | A2-70 | Application | Standard |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy