(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Amplifier-embedded type photoelectric sensor EA940LM-4

Amplifier-embedded type photoelectric sensor EA940LM-4

【Product Specifications】
・Cord pulled out (2m)
・-1 is a clear pet bottle type.
・Protection structure IP67
・EN standard
・Use -1, -2, or -4 in combination with EA940LM-10.
・Type --1: E3Z-B61, -2: E3Z-D61, -3: E3Z-LS61, -4: E3Z-R61,-5: E3Z-T61
・Detection method…Regression reflection type
・Delection distance…4m

Part Number

Configured Part Number is shown.

EA940LM-4

Part Number
EA940LM-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 619.89

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)