(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Proximity Sensor EA940LN-13 (Part Numbers)

Proximity Sensor EA940LN-13

【Product Specifications】
・DC 2 wire type
・Detectable object-Magnetic metal
・Power supply voltage-12 to 24VDC, ripple 10% or less
・Indicator light-Operating: red, Setting: green
・Cord length-2m
・Structure--1 to -4: shield type, -11 to -14: non-shield type
・Dim.…M18
・Detectiondistance…14mm±10%
・Type…E2E-X14MD1

Part Number

Configured Part Number is shown.

EA940LN-13

Part Number
EA940LN-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 539.53

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)