(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Proximity Sensor EA940LN-23 (Part Numbers)

Proximity Sensor EA940LN-23

【Product Specifications】
・DC 3 wire type
・Detectable object-Magnetic metal
・Power supply voltage-12 to 24VDC, ripple 10% or less
・Indicator light-Operation indication (red)
・Cord length-2m
・Structure--21 to -23: shield type, -31 to -33: non-shield type
・Dim.…M30
・Detectiondistance…10mm±10%
・Type…E2E-X10E1

Part Number

Configured Part Number is shown.

EA940LN-23

Part Number
EA940LN-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 592.11

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)