(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Proximity Sensor EA940LN-3

Proximity Sensor EA940LN-3

【Product Specifications】
・DC 2 wire type
・Detectable object-Magnetic metal
・Power supply voltage-12 to 24VDC, ripple 10% or less
・Indicator light-Operating: red, Setting: green
・Cord length-2m
・Structure--1 to -4: shield type, -11 to -14: non-shield type
・Dim.…M18
・Detectiondistance…7mm±10%
・Type…E2E-X7D1-N

Part Number

Configured Part Number is shown.

EA940LN-3

Part Number
EA940LN-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 539.53

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)