(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Photo Micro Sensor EA940LP-3

Photo Micro Sensor EA940LP-3

【Product Specifications】
・Transmission type (groove type)
・Detection distance-5mm (groove width)
・DC light type
・NPN output
・Power supply voltage-5 to 24VDC±10%, ripple 10% or less
・Connection method-Connector type (4 poles)
・Shape…L type
・Indicator mode…ONwith light entry
・Type…EE-SX671

Part Number

Configured Part Number is shown.

EA940LP-3

Part Number
EA940LP-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 87.31

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)