(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

3-Phase Motor EA968BB-4

3-Phase Motor EA968BB-4

【Product Specifications】
・Mitsubishi Electric
・Totally-enclosed fan-cooled type, outdoor
・Structure-With mounting legs (horizontal type)
・Voltage-200V
・Number of poles-4 poles
・Power transmission type-Sharing between direct connection type and belt driven typeOutput…0.4kw
・Frame number…71M
・Model…SF-JRO

Part Number

Configured Part Number is shown.

EA968BB-4

Part Number
EA968BB-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,172.54

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)