(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Male Thread Stem (Nylon) EA141BH Type

Male Thread Stem (Nylon) EA141BH Type

[Features]·ESCO PVC pipe fitting, male thread stem. [Materials]·Made of Nylon.

Part Number

Configured Part Number is shown.

Part Number
EA141BH-10
EA141BH-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecification 1 Specifications 2

MYR 46.54

1 Piece(s) 9 Day(s) or more ·Thread size: PT1""·Bamboo diameter: 24 mm/Material: Nylon/Using temperature: 1/80°C Please use within the temperature and pressure range of general water supply. (No boiling water)·JAN: 4518340547216·R 1 "x 23.5mm

MYR 57.09

1 Piece(s) 9 Day(s) or more ·Thread size: PT1·1/4"·Bamboo diameter: 32 mm/Material: Nylon/Using temperature: 1/80°C Please use within the temperature and pressure range of general water supply. (No boiling water)·JAN: 4518340547223·R 1 1/4"x30.0mm

Loading...

  1. 1

Basic Information

Type Related Products

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)