(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Nut for Flexible Pipe EA424AF-13【2 Pieces Per Package】

Nut for Flexible Pipe EA424AF-13

【Product Specifications】
・Nominal dia. 13
・Mounting screw 1/2PT
・With nut x 2 pcs, packing x 2 pcs
・Material-Brass, EPDM
・Applicable flexible pipe-EA424AD-13

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA424AF-13

Part Number
EA424AF-13
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 35.05

2 Pieces Per Package

1 Pack(s) 11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA424AF-13 in the Nut for Flexible Pipe EA424AF-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)