(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Feed Water Flexible Pipe (for Stopcock) EA432MS-2.5

Feed Water Flexible Pipe (for Stopcock) EA432MS-2.5

【Product Specifications】
・Material-Stainless steel
・Pipe dia.(mm)-12.7mm
・Length-250mm
・Length of Flexible-160mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA432MS-2.5

Part Number
EA432MS-2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 46.00

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)