(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

PJ1/2"x 10 mm Adjustment screw(Thick type) EA432SA-10

PJ1/2"x 10 mm Adjustment screw(Thick type) EA432SA-10

【Product Specifications】
・Material-Brass
・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
・Female-Rp1/2"
・Male-PJ1/2"
・Length(mm)-22

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA432SA-10

Part Number
EA432SA-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 30.21

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)