(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Female Thread Plug (Polypropylene) EA462BL-14

Female Thread Plug (Polypropylene) EA462BL-14

【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-40(1.1/2")
・Thread-Rc1.1/2"

Part Number

Configured Part Number is shown.

EA462BL-14

Product is not available in S.E.A.

Part Number
EA462BL-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 110.35

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time