(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Drain Water Hose for Washing Machine EA468CJ-51

Drain Water Hose for Washing Machine EA468CJ-51

【Product Specifications】
・Material-PVC
・Can be attached to 32 to 35mm hose ends.
・Hose outlet to be adjusted by cutting with scissors to suit hose end thickness
・Length-1m

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA468CJ-51

Part Number
EA468CJ-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 79.53

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468CJ-51 in the Drain Water Hose for Washing Machine EA468CJ-51 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)