(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Waste Strainer EA468DB-203

Waste Strainer EA468DB-203

【Product Specifications】
・Material-Stainless steel
・Wire dia.(mesh)-0.16mm
・40 mesh
・Size-Dia.70×40(H)mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA468DB-203

Part Number
EA468DB-203
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 22.05

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468DB-203 in the Waste Strainer EA468DB-203 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)