(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rubber Plug without Chain EA468KA-29

Rubber Plug without Chain EA468KA-29

【Product Specifications】
・Material-NBR, brass, SUS304
・OD (Upper x Lower)…29 x 24mm
・Thickness…12mm

Part Number

Configured Part Number is shown.

EA468KA-29

Part Number
EA468KA-29
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 41.48

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468KA-29 in the Rubber Plug without Chain EA468KA-29 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)