(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Water Hammer Absorber "Piping Type" Thread Diameter: Rp1/2

Water Hammer Absorber "Piping Type" Thread Diameter: Rp1/2

【Product Specifications】
・Service temperature-0℃ to 85℃
・Thread dia.-Rp1/2
・Dim.-Dia. 40.4 x 45.5mm
・Operating pressure-0.1 to 0.75MPa
・Flow speed-3m/sec or less

Part Number

Configured Part Number is shown.

EA469BR-6A

Part Number
EA469BR-6A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 230.10

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)