(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Weather-Proof Cable Tie EA475AJ-82【25 Pieces Per Package】

Weather-Proof Cable Tie EA475AJ-82

【Product Specifications】
・Material-Nylon 66
・Applicable for indoor/outdoor places exposed to UV
・UL-compliant product
・Length(mm)…820
・Width(mm)…8.8
・Max D.(mm)…245
・Qty. / unit(pcs)…25

Part Number

Configured Part Number is shown.

EA475AJ-82

Part Number
EA475AJ-82
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 435.49

25 Pieces Per Package

1 Pack(s) 11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)