(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless Steel] Round Nut EA948BW-211

[Stainless Steel] Round Nut EA948BW-211

【Product Specifications】
・Material-SUS303
・Screw…M3
・A…12
・B…7.5
・C…6
・D…5

Part Number

Configured Part Number is shown.

EA948BW-211

Part Number
EA948BW-211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 46.26

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)