(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Rightward, Scale at Top] Scale EA948J-131

[Rightward, Scale at Top] Scale EA948J-131

【Product Specifications】
・Screw type
・Scale reading direction-Left to right
・Aluminum
・Length…50mm
・Distance between bolt holes…40mm

Part Number

Configured Part Number is shown.

EA948J-131

Part Number
EA948J-131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27.95

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948J-131 in the [Rightward, Scale at Top] Scale EA948J-131 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)