(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Leftward, Scale at Top] Scale EA948J-141

[Leftward, Scale at Top] Scale EA948J-141

【Product Specifications】
・Screw type
・Scale reading direction-Right to left
・Aluminum
・Length…50mm
・Distance between bolt holes…40mm

Part Number

Configured Part Number is shown.

EA948J-141

Part Number
EA948J-141
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27.95

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948J-141 in the [Leftward, Scale at Top] Scale EA948J-141 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)