(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Snap Ring for Shaft [Steel] EA949PA-208【42 Pieces Per Package】

Snap Ring for Shaft [Steel] EA949PA-208

【Product Specifications】
・Material-Iron
・Shaft dia.…8mm
・Qty. per unit…42

Part Number

Configured Part Number is shown.

EA949PA-208

Part Number
EA949PA-208
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 51.55

42 Pieces Per Package

1 Pack(s) 9 Day(s) or more
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PA-208 in the Snap Ring for Shaft [Steel] EA949PA-208 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)