(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless Steel] E Ring EA949PB-60【44 Pieces Per Package】

[Stainless Steel] E Ring EA949PB-60

【Product Specifications】
・Material-Stainless steel
・Shaft dia.…6mm
・Qty. per unit…44

Part Number

Configured Part Number is shown.

EA949PB-60

Part Number
EA949PB-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 86.95

44 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PB-60 in the [Stainless Steel] E Ring EA949PB-60 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)