(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Metric] Spring Roll Pin EA949PC-253【25 Pieces Per Package】

[Metric] Spring Roll Pin EA949PC-253

【Product Specifications】
・Material-Iron
・Dim. (mm)…2.5 x 12
・Qty. per unit…25

Part Number

Configured Part Number is shown.

EA949PC-253

Configured Specifications

Part Number
EA949PC-253
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 36.93

25 Pieces Per Package

1 Pack(s) 9 Day(s) or more
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA949PC-253 in the [Metric] Spring Roll Pin EA949PC-253 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)